Enable high contrast mode
See All Standard Plastic Cartridge Housing

Pentek Standard / 3G Housing 150135

Material: W2T145035
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Pentek All Natural Filter Housings help maintain high standards of purity and performance required in critical contamination control systems and processes. These housings can also be used for a variety of other applications where purity, quality, filtration and economy are required. All Natural Filter Housings have 3/4" NPT inlet and outlet threads.

  • Sump Length: 20"
  • Inlet/Outlet: 3/4" NPT
  • Housing: All natural Polypropylene
  • Cap: All natural polypropylene
  • O-Ring: Viton
  • Cap: #241 Viton
  • Plug O-Ring: #112 Viton
  • Maximum Temperature: 40 to 100F (4.4 to 37.8C)
  • Maximum Pressure: 100 psi (6.9 bar)
  • Pressure Loss Through Housing: 1 psi @ 10 gpm (0.07 bar @ 38 Lpm)

150135

  • An economical solution to fluoro-polymer, stainless steel or PTFE housings
  • Pure polypropylene components – no fillers, colorants, plasticizers, or lubricants
  • Ultra-smooth contact surfaces prevent bacterial adhesion and build-up
  • Resists DI water and other inorganic solutions
  • Resists stress cracking Viton O-Rings provide dependable sealing
  • Note: Housing requires mounting bracket For wall installation.
  • Housing Notes: PR = Pressure Release MM = Includes Cap Holes For Differential Pressure Gauge3G = Third Generation = Standard Mounting Boss CapIB = Integrated Bracket Cap

Specifications