Enable high contrast mode
See All Standard Plastic Cartridge Housing

Pentek Standard / 3G Housing 150132

Material: W2T145034
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Pentek all natural filter housings help maintain high standards of purity and performance required in critical contamination control systems and processes. These housings can also be used for a variety of other applications where purity, quality, filtration and economy are required. All natural filter housings have 3/4" NPT inlet and outlet threads.

  • Sump length: 10"
  • Inlet/Outlet: 3/4" NPT
  • Sump: All natural polypropylene
  • Cap: All natural polypropylene, #241 Viton
  • O-Ring: #112 Viton
  • Temperature Rating: 40F to 100F (4.4C to 37.8C)
  • Maximum Pressure: 125 psi (8.6 bar)

150132

  • An economical solution to fluoro-polymer, stainless steel or PTFE housings
  • Pure polypropylene components – no fillers, colorants, plasticizers or lubricants
  • Ultra-smooth contact surfaces prevent bacterial adhesion and build-up
  • Viton O-Rings provide dependable sealing
  • Resists DI water and other inorganic solutions
  • Resists stress cracking

Specifications