Enable high contrast mode
See All Standard Plastic Cartridge Housing

Pentek Standard / 3G Housing 150001

Material: W2T167170
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Pentek Standard Filter Housings are manufactured of clear, FDA compliant Styrene-Acrylonitrile (SAN). These housings offer excellent chemical resistance and are ideal for many residential, commercial, and industrial applications. 

  • Sump length: 10"
  • Inlet/Outlet: 3/4" NPT
  • Sump: Polypropylene
  • Cap: Reinforced polypropylene
  • O-Ring: Buna-N
  • Temperature Rating: 40F to 125F (4.4C to 51.7C)
  • Maximum Pressure: 125 psi (8.6 bar)
  • Pressure Loss Through Housing: 1 psi @ 10 gpm (0.07 bar @ 38 Lpm)

All are equipped with 3/4" NPT inlet and outlet ports. 10" Standard Filter housings will accommodate a wide range of 2-1/2" to 2-7/8" diameter cartridge. Opaque Standard Filter housings are molded from rugged reinforced polypropylene. They offer outstanding chemical compatibility and are ideal for use in a variety of low-flow applications.

150001

  • Thick walls For increased strength
  • Buttress threads and uniform walls for easier Cartridge change and improved strength
  • Leak-proof sealing with top-seated floating Buna-N O-Ring
  • Tested and Certified by NSF International to NSF/ANSI Standard 42 For material and structural integrity requirements

Specifications