Enable high contrast mode
See All 304SS Housings

Housing, SS w/VC, for 30" Code F, Cartridges, 7 Round, NPT

Material: W2T164525
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
This multi-tube filter housing is made of durable 304 stainless steel and is suited for general purpose industrial and commercial filtration. These housings can accommodate Code F (DOE, internals provided) and can be configured for Code 0 and Code 5 cartridges.
  • For 40" long Code F filters (DOE)
  • Uses 316 stainless steel construction for maximum corrosion resistance to deliver years of dependable service
  • Air vent plug on the cover allows for venting before start up
  • This housing accommodates liquid flow rates up to 240GPM with operating pressures up to 150 psig (10.3 bar)
  • 3" Flange Connections

ZHFFI0730

Qty of Cartridges Accepted: 5 or 7 Length of Cartridges Accepted: 30" Liquid Flow Rate* (GPM): 75 (5 round) / 105 (7 round) Fitting Size: 2" NPTM or 2" Flange Dimension A (5 round): 44" Dimension B (5 round): 6-3/4" Dimension C (5 round): 2-7/8" Dimension D (5 round): 12" Dimension E (for flange): 12- 7/8

Specifications