Enable high contrast mode
See All Validated Vent Filters

Hydrophobic PTFE Membrane Vent Filter 0.2um 20" Code 0

Material: W2T181328
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Evoqua VA Series filter cartridges are composed of Hydrophobic, pleated PTFE membrane for sterile air filtration. These cartridges are fully validated by aerosol and liquid bacterial challenge. Evoqua VA particulate cartridges conform to the requirements for the non-fiber releasing filters as laid down in the U. S. Food and Drug Administration Regulations 12CFR211. 72 and 210. 3(b), (6).

  • Model Number: Evoqua FCVA020S2
  • Length: 20"
  • Diameter: 2.6"
  • Micron Rating: 0.2
  • End Caps: 2-222 O-Rings
  • Style Code: 0
  • Cartridge Material: Polypropylene
  • Membrane: Hydrophobic Teflon PTFE
  • Maximum Differential Pressure @ 20°C: 50 psi

  • Absolute rated
  • Exceptional flow rates and extended service life
  • High surface area and high voids volume
  • Fully retentive to aerosolized
  • Brevundimonas diminuta (ATCC 19146) bacteria
  • Materials of construction conform to USP Class VI biological tests for plastics

FCVA020S2

Specifications