Enable high contrast mode
See All Standard Carbon Cartridge Filters

Watts Acid Washed Coconut GAC Filter Cartridge,9.75" 10UM

Material: W2T429838
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Watts 10" Activated Carbon GAC Filter Cartridge (GAC10N) is a water washed (WW) granular activated coconut carbon water filter replacement cartridge used to reduce the bad taste and odor of chlorine in a variety of low-flow applications such as under sink, countertop, and pre/post-reverse osmosis filtration systems. 

  • Length: 10"
  • Diameter: 2-3/4"
  • Filter Media: Water washed coconut shell granular activated carbon
  • Cartridge Body: NSF listed polypropylene
  • Temperature Rating: 40F to 100F (4.4C to 37.7C)

This filter may also be used in some humidifying systems, recreational vehicle filtration systems, and food service applications. The Watts GAC10N granular coconut carbon filter features water-washed coconut shell granular activated carbon (GAC) technology for more advanced water filtration.

FCACF10SD

Specifications