Enable high contrast mode
See All Standard Carbon Cartridge Filters

Pentek Carbon Filter FloPlus 0. 5 Micron

Material: W2T373853
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Pentek FloPlus cartridges makes it possible to obtain cyst reduction in a cartridge that functions like a nominal 10 micron cartridge. This product boasts extremely low pressure drops and high flow rates - comparable to 10 micron (very open) carbon cartridge. Its efficiency is so high that very small particles can be removed to create cleaner, safer water. 

  • Length: 20"
  • Diameter: 2-7/8"
  • Micron Rating (Nom.): 0.5
  • Filter Media: Bonded PAC
  • End Caps: Polypropylene
  • Gaskets: Santoprene
  • Temperature Rating: 40F to 180F (4.4C to 82.2C)
  • Clean Filter Pressure Drop: 2 psi @ 2 gpm (0.14 bar @ 7.6 L/min)
  • Estimated Capacity: 20,000 gallons @ 2 gpm (Estimated capacity tested at given flow rate using 2 ppm free available chlorine to 0.5 ppm breakthrough)

This product is ideal for applications where pressure drop and low flow have been chronic problems in the past, as well as point of entry water treatment with the addition of cyst reduction. However, it will address the needs of any end user looking for a product that offers high flow, low pressure drop, infrequent cartridge changes and cyst-free water.

455904-43

  • Reduces particles as small as 0.5 micron in size by mechanical means
  • NSF/ANSI Standard 53 certified to reduce cysts such as Cryptosporidium and Giardia by mechanical means
  • Premium dirt holding capacity
  • Outstanding chlorine taste and odor reduction
  • True depth filtration
  • High flow rates and low pressure drop similar to a nominal 10-micron cartridge
  • Maximum life - dirt holding ability of a 10-micron carbon block with the particulate efficiency of a 0.5-micron cartridge

Specifications