Enable high contrast mode
See All Standard Carbon Cartridge Filters

Pentek Carbon Filter CFB-Plus 5 Micron

Material: W2T373833
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
Pentek CFB-Plus 20 Cartridge are an enhanced version of our CFB product. It offers the same benefits with even greater chlorine taste and odor reduction and the highest sediment reduction found in a carbon Cartridge. * CFB-Plus Series products are modified molded blocks manufactured using Pentek's proprietary Fibredyne technology. This technology creates a unique Filter media by attaching powdered activated carbon onto a cellulose-free synthetic fiber matrix. The result is a single Cartridge that combines the benefits of both a sediment Filter and a carbon block into a single Cartridge with two times the chlorine taste and odor reduction and dirt-holding capacity of traditional blocks. * In addition, this technology will not release fines into the effluent stream due to a unique post-filtration layer that is fused to the carbon/fiber media blend.

Length: 20" Diameter: 2-7/8" Micron Rating (Nom. ): 5-10 Filter Media: Bonded PAC End Caps: Polypropylene Netting: Polyethylene Gaskets: Santoprene Temperature Rating: 40F to 180F (4. 4C to 82. 2C) Clean Filter Pressure Drop: 1. 6 psi @ 2 gpm (0. 11 bar @ 7. 6 L/min) Estimated Capacity: 20,000 gallons @ 2 gpm (Estimated capacity tested at given flow rate using 2 ppm free available chlorine to 0. 5 ppm breakthrough)

255675-43

Premium dirt holding capacity* Premium chlorine taste and odor reduction* Premium bad taste and odor reduction*

Specifications