Enable high contrast mode
See All Standard Carbon Cartridge Filters

Pentek Carbon Filter 10" 20UM CODE F COCO SHL

Material: W2T148009
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Pentek CC-10 granular activated carbon cartridges are an excellent choice to reduce unwanted chlorine taste and odor, and certain VOCs from potable drinking water. CC-10 Cartridge also reduce MTBE. They contain coconut shell-based activated carbon, which produces drinking water of exceptional taste and quality and provides better VOC reduction than standard GAC cartridges. 

  • Length: 9-3/4"
  • Diameter: 2-7/8"
  • Filter Media: Coconut Shell Granular Activated Carbon
  • End Caps: Polystyrene
  • Core: Spun Polypropylene
  • Outer Casing: Polystyrene
  • Expansion Pad: Polypropylene
  • Gaskets: Buna-N (Top) Santoprene (Bottom)
  • Temperature Rating: 40F to 125F (4.4C to 51.7C)
  • Clean Filter Pressure Drop: 4.5 psi @ 1 gpm (0.3 bar @ 3.8 L/min)
  • Estimated Capacity: 7,500 gallons @ 1 gpm (Estimated capacity tested at given flow rate using 2 ppm free available chlorine to 0.5 ppm breakthrough)

The construction of the cartridge allows water to enter at one end and pass through the entire length of the carbon bed before exiting the other end of the cartridge, while an internal expansion pad minimizes channeling or bypass. Before the water exits the cartridge, post-filter helps remove carbon fines and other suspended particles from the filtered water. The post-filter is permanently fastened to an innovative support basket ensuring that it is firmly secured, eliminating any potential for bypass. CC-10 cartridges effectively provide good general purpose drinking water filtration.

155155-43

  • Effective bad taste and odor reduction
  • Effective chlorine taste and odor reduction
  • Greater VOC reduction than standard GAC Cartridge
  • Post-Filter to reduce carbon fines
  • Available in various sizes and flow rates

Specifications