Enable high contrast mode
See All Specialty Cartridge Filters

Pentek Bacteriostatic UDS-10EX1, KDF/GAC Fi

Material: W2T373847
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

CN200RDM1-115; Pentek UDS series cartridges are enhanced with KDF media to inhibit scale buildup in the filter that can decrease product life. These cartridges are constructed of high performance granular activated coconut shell carbon and a 5-micron spun bonded polypropylene post sediment element for increased dirt holding capacity. They are effective for chlorine taste and odor reduction in high capacity situations and where lime and scale buildup problems occur.

  • Length: 9-3/4"
  • Diameter: 2-5/8"
  • Bodies are constructed with high grade polypropylene or polystyrene
  • Filter media: Coconut shell carbon
  • Temperature Rating: 40F to 125F (4.4C to 51.7C)
  • Maximum Pressure: 125 psi

255800-43

  • Spin and sonic welding assembly assures a uniform hermetic seal, which improves overall reliability
  • Cartridge volumes are some of the highest in the industry
  • Great for reverse osmosis, distillation, bottle-less coolers, and other water dispensing appliances