Enable high contrast mode
See All FCRO Code N Prefilters

Pentek Polydepth 10 Micron Filter Cartridge

Material: W2T152207
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Pentek Polydepth filtration cartridges are constructed of thermally bonded polypropylene microfibers to ensure high efficiency. 

  • Model Number: Pentek 155750-43
  • Length: 9-3/4"
  • Diameter: 2-1/2"
  • Micron Rating (Nom.): 10
  • Filter Media: Polypropylene fibers
  • Temperature Rating: 40F to 175F (4.4C to 79.4C)
  • Clean Filter Pressure Drop: < 2 psi @ 2 gpm (< 0.14 bar @ 7.6 Lpm)

The filter incorporates a rigid polypropylene center core for increased collapse strength and durability. This thermal bonded micro-fiber construction has minimal fiber release, consistent flow rate and superior filtration performance. It also is not brittle or prone to breakage problems like resin-bonded cartridges. Unique micro-grooves provide added surface area. The polypropylene construction provides superior chemical resistance and is not prone to bacterial attack. Unlike competitive cartridges, longer lengths cartridges are continuous cartridges that cannot separate during use and do not sacrifice filtering surface area.

155750-43

  • Thermally bonded polypropylene micro-fiber construction for higher filtration efficiency
  • Consistent flow rate and superior filtration performance
  • Will not impart taste, odor, or color to water being filtered
  • Ideal for a wide variety of industrial filtration
  • Ideal for food and beverage applications