Enable high contrast mode
See All Big Blue Sediment

Harmsco Calypso Blue Cartridge HB-20-0. 35W, 0. 35 Micron

Material: W2T173502
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Harmsco Calypso Blue polyester-plus filter cartridges are made of highly efficient pleated polyester filter media. Polyester-plus filters have the industry's largest surface area.

  • Model Number: Harmsco HB-20-0-.35W
  • Length: 20"
  • Diameter: 4-1/2"
  • Micron Rating (Nom.): 0.35 Micron Rating (Abs.): 1
  • Surface Area: 26 ft 2
  • Filter Media: Polyester-Plus
  • Core: Molded ABS or rigid PVC
  • Endcaps: Pliable PVC or Urethane
  • Flow Rate: 26 gpm

Calypso Blue filters are designed for 4-1/2" diameter filter housings and offer thermally-bonded endcaps ensure better sealing. Harmsco filters are made of FDA approved materials and are NSF 61 certified.

HB-20-0.35W

  • Lower overall operating cost
  • Longer filter runs for fewer change outs
  • Lower initial pressure drops
  • Reduced maintenance down time and cost
  • Increased contaminant removal
  • High flow capability

  • Reverse Osmosis
  • Municipal drinking water
  • Commercial/residential drinking water
  • Desalination
  • Industrial water
  • Cooling tower
  • Chill water loop
  • Food & beverage
  • Marine/aquatic
  • Industrial coolant

Specifications