Enable high contrast mode
See All Big Blue Carbon

Pentek Big Blue Carbon Filter PLE D1004488

Material: W2T174005
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Pentek NCP-BB Cartridges are constructed from a carbon impregnated non-cellulose media. They offer sediment filtration, as well as taste, odor, and chlorine reduction in one cartridge.

Unlike cellulose cartridges, NCP Series Cartridges are resistant to bacterial attack allowing them to be used for municipal and non-chlorinated water applications. Pleats provide additional surface area for high dirt-loading capacity, while maintaining minimal pressure drop. This combination of a pleated polyester media and carbon filtration produces an outstanding filter cartridge with extended service life. NCP Series cartridges are excellent polishing filters for closed loop streams and are ideal for post reverse osmosis and well water applications.

155398-43

  • Non-cellulose media resists bacterial attack
  • Provides sediment filtration and chlorine taste and odor reduction
  • Pleated For maximum dirt loading capacity

Specifications