Enable high contrast mode
See All Big Blue Carbon

Pentek Big Blue Carbon Filter EP 5 Micron

Material: W2T167236
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Pentek EP-BB Cartridge are versatile and combine the long life of carbon block filtration with the higher dirt holding capacity of wound, carbon impregnated paper Cartridge. 

  • Length: 9-3/4"
  • Diameter: 4-5/8"
  • Micron Rrting (Nom.): 5
  • Filter media: Bonded PAC
  • End caps: Polyethylene
  • Inner/Outer wrap: Polyolefin
  • Gaskets: Buna-N
  • Temperature rating: 40F to 180F (4.4C to 82.2C)
  • Clean Filter Pressure Drop: 4.3 psi @ 2 gpm (0.3 bar @ 7.6 L/min) Estimated Capacity: >22,000 gallons @ 2 gpm (estimated capacity tested at given flow rate using 2 ppm free available chlorine to 0.5 ppm breakthrough)

EP Series cartridges are manufactured using a patented process that yields a cartridge with a nominal 5-micron filtration rating and high dirt-holding capacity. A high porosity design helps prevent the cartridge from plugging before its adsorption capacity is exhausted, maximizing the utilization of the carbon while maintaining low pressure drop. These cartridges are protected by Endurawrap, a uniquely formulated polyolefin bilaminate pre-filter, designed to significantly increase the useful life of the cartridge by trapping sediment that typically plugs carbon block cartridge. EP Series cartridge are manufactured entirely from FDA compliant materials making them an ideal choice for a wide range of residential, food service, commercial, and industrial applications.

155548-43

  • High dirt-holding capacity maximizes utilization of the carbon block
  • Highly effective bad taste and odor reduction
  • Highly effective chlorine taste and odor reduction

Specifications