Enable high contrast mode
See All Big Blue Carbon

Pentek Big Blue Carbon Filter C1 5 Micron

Material: W2T148292
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Pentek C1-20BB Cartridges offer an economical solution for all of your general-purpose water filtration needs. 

  • Length: 20"
  • Diameter: 4-1/2"
  • Micron rating (Nom.): 5
  • Filter media: PAC Impregnated cellulose
  • End caps: Vinyl plastisol
  • Netting: Polyethylene
  • Core: Polypropylene
  • Backing: Cellulose polyester
  • Temperature rating: 40F to 125F (4. 4C to 51. 7C)
  • Clean filter pressure drop: 2 psi @ 4 gpm (0.14 bar @ 15 L/min)
  • Estimated capacity: >40,000 gallons @ 4 gpm (estimated capacity tested at given flow rate using 2 ppm free available chlorine to 0.5 ppm breakthrough)

Constructed of a carbon impregnated cellulose media, these dual-purpose cartridges filter out fine sediment particles and reduce unwanted taste, odor and chlorine taste, and odor from your tap water. A polyester reinforcement backing and external netting provide additional strength and dirt-loading capacity. The C1-20BB Cartridge is nominally rated at 5-microns. C Series cartridges are available in various sizes and micron ratings.

155651-43

  • High dirt-holding capacity
  • Recommended for chlorinated water supplies

Specifications