Enable high contrast mode
See All Liquid Phase Carbons

BevCarb® 1240 Coal-Based 1240 27LB PB

Material: W3T185444
Unit of Measure #: EA
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.

BevCarb 1240 27LB PB is a high activity, acid-washed granular activated carbon media manufactured from select grades of bituminous coal specifically developed for the preparation of high purity water for use in the manufacture of beverages. 

  • Standard package is 27 lbs. / bag (1.0 cuft.)
  • 48 bags / pallet
  • Particle size is 12 x 40 mesh

BevCarb 1240 activated arbon is especially effective for adsorbing chlorine, chloramines, disinfection by-products, and other trace level organics from municipal water. Being acid washed, BevCarb activated carbon has a low water soluble ash content, is pH neutral and is free of sulfides.

BC1240PB27

Bituminous / NSF Standard 61 classified for use in potable water applications.

Shipment of this product by air is prohibited by U. S. Federal Regulations. Please select a GROUND SHIPPING method during checkout.