Enable high contrast mode
See All Liquid Phase Carbons

AquaCarb® Activated Carbon 1230AWC 50LB PB

Material: W3T184713
Unit of Measure #: EA
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.

AquaCarb 1230AWC 50LB PB is a high activity coconut shell based granular activated carbon. This hard, attrition resistant high surface area carbon is designed to remove difficult to adsorb organics from potable, waste and process water. It is especially effective for adsorbing chlorine, disinfection by-products, TCE, PCE, MTBE and other trace level organics. 

  • Standard package is 50 lbs. / bag (1.0 cuft.)
  • 20 bags / pallet
  • Particle size is 12 x 30 mesh

AquaCarb 1230AWC is acid washed yielding a very low ash content, pH neutral carbon that is ideally suited for use in potable water and high purity water systems for the microelectronics and other industries. Acid washed carbons are suitable for chlorine and trace organic removal.

AC1230AWCPB55

Coconut /NSF Standard 61 classified for use in potable water applications.

Shipment of this product by air is prohibited by U. S. Federal Regulations. Please select a GROUND SHIPPING method during checkout.