It looks like you are coming from United States, but the current site you have selected to visit is Turkmenistan. Do you want to change site?

Yes, please! No, keep me on the current site

WEFTEC 2024 Featured Solutions

MOVE: Flygt Concertor® Pumps

Eliminate callouts and optimize your operations. Suitable for most pump stations in a wastewater collection system. Pre-engineered and pre-configured, you can simply hook it up and start operating. Experience the lowest cost of ownership with maximum reliability, performance, and flexibility.

MOVE: Goulds Water Technology VIT Vertical Turbine

Goulds vertical turbine line covers a wide range of hydraulic conditions to meet virtually every pumping service in the industry with optimum efficiency and reliability. 

MOVE: Xylem MultiSmart powered by Nexicon® Controller

Your water & wastewater solution must meet specific and ever-evolving efficiency demands while delivering at optimal capacity. Xylem MultiSmart powered by Nexicon® is an innovative monitoring & control platform designed by world-class water experts to keep up with demands & lower operational costs.

TREAT: Sanitaire Taron™ Activated Sludge Filter

The innovative Sanitaire Taron™ Activated Sludge Filter is able to handle high solids content fed directly from a secondary activated sludge basin.  The Taron filter can relieve the hydraulic and suspended solids load on your secondary clarifiers within a small footprint.

TREAT: Phosphorus Management Solutions

Can help provide best options for phosphorus removal and recovery with our comprehensive product portfolio and experienced professionals. We provide solutions for new wastewater treatment plants, retrofits, upgrades, and sustainable nutrient recovery applications.

TREAT: Leopold Filter Underdrains (Type S, SL, & XA)

Underdrains collect filtered water during the filter run and distribute air and water during the backwash cycle. Providing cleaner filter media means longer filter runs and higher water efficiency, more product water, and less waste. Variations include Type S, Type SL and Type XA.

TREAT: Wallace & Tiernan Rivo™ I System

The Rivo I system is a cutting-edge water treatment analyzer revolutionizing measurement and control in municipal and industrial settings. With advanced digital capabilities, it enhances efficiency by providing precise analysis and control of water usage, seamlessly integrating into any system.

MEASURE: Sensus Cordonel Meter

One meter for all your commercial and industrial (C&I) needs, the Sensus Cordonel® is a revolutionary C&I meter with a unique flow tube that allows you to measure every drop. Accurately capture and measure usage, flow, temperature, and pressure to gain more control across your entire water network.

MEASURE: Metal iPERL®

iPERL®+ offers enhanced standard data collection capabilities. With the ability to log 120 days of data, it provides more insights into customer leaks and other alarm thresholds. iPERL+ is now available in composite polymer and lead-free bronze alloy flowtubes.

MEASURE: YSI 3017M Chlorine Analyzer

The 3017M Chlorine Analyzer is YSI’s newest online analyzer! This DPD colorimetric analyzer is used for continuous measurements of free or total chlorine in municipal drinking water and wastewater applications using an EPA approved method. 

MEASURE: YSI IQ SensorNet

SensorNet is a network of online controllers and sensors designed for process monitoring and control. Monitor up to 20 parameters (DO, pH, ORP, TSS, ammonium, nitrate and much more) with a single IQ network, lowering operating costs and increasing improving treatment efficiency.

MEASURE: YSI Multi-Lab

Optimize your lab with YSI MultiLab Benchtop Meters. Measure DO/BOD, pH, ORP, and more. Designed for WRRF labs, these instruments offer multiple measurement channels, allowing simultaneous readings of various parameters, including multiple DO/BOD readings.

MAINTAIN: Smith-Blair 421/422 Top Bolt 2 Bolt Coupling System

The top bolt coupling system offers easy installation with just one bolt on each end, alongside a removable inner gasket for accommodating larger O.D.s. Its corrosion-resistant design, including a Flexi-Coat® Epoxy Finish and stainless steel hardware, ensures durability and reduced inventory needs.

MAINTAIN: Smith-Blair RazorLock™

RazorLock™ features a single Dual Drive bolt on each end, accommodates a wide range of pipe types and sizes (IPS-DIPS), and, most importantly, incorporates proven integrated restraint technology, ensuring the safety and reliability of pipeline connections.

MAINTAIN: Smith-Blair 935 & 936 Concrete Pressure Pipe Bell or Spigot Adapter

The Fabricated Steel Concrete Pressure Pipe Adapter enables gasketed or welded connections to Concrete Pressure Pipe Bells or Spigots. Built with heavy-duty steel and CNC machined interfaces, it supports various end configurations for pipe sizes from 18.5 to 65 inches and handles up to 250 psi.

MAINTAIN: Pure Technologies PipeDiver® platform

The PipeDiver® platform delivers precise data on pipe wall condition so utilities can proactively manage buried infrastructure. Gain powerful insights to prevent failure, avoid unnecessary asset replacement, and prioritize current and future investments. 

MAINTAIN: Pure Technologies SmartBall® platform

Screen force mains for problem areas and prevent failures. The SmartBall® platform delivers high-confidence data on pipeline leaks and gas pockets without disrupting your operations.

OPTIMIZE: Xylem Vue Powered by GoAigua

Providing a digital transformation to optimize water and wastewater network performance, the integrated software and analytics platform for takes digital transformation to the next level - helping utilities to move faster, maximize every investment, and visualize their sewer networks.

TREAT: Wedeco Duron 8 UV System

Duron is a modular open channel wastewater UV disinfection system that effectively inactivates 99.99% of pathogens without harmful by-products. It has low-energy consumption, less-footprint and assured compliance to international third party validations for wastewater and water reuse.