It looks like you are coming from United States, but the current site you have selected to visit is Qatar. Do you want to change site?

Yes, please! No, keep me on the current site

I need a pump that can vary performance during operation

Flygt Concertor can respond to changing head or flow demandsConcertor DP and Concertor with MultiSmart® powered by Nexicon® are the ideal choices when you need your pump to automatically respond to changes in a process, such as maintaining a set flow, level or pressure. 

Pair Concertor DP with your existing control algorithms, or take advantage of Flygt’s expert operational analysis and pump station logic with MultiSmart powered by Nexicon.

Using either of these control options, the Concertor pump can operate across the entire performance field to meet the process requirements. It will continuously respond to the controller signal to meet changing head or flow demands. 

In Concertor with MultiSmart powered by Nexicon, patented Energy Minimizer functionality automatically adjusts performance to the operating point that requires the lowest specific energy. 

Recommended Concertor systems

Concertor® XPC

Concertor® XPC is an energy-efficient station manager that responds to your station’s needs with an integrated control system and highly reliable pumps.

Concertor® DP

Concertor® DP is a reliable, energy-efficient pumping solution featuring pump self-cleaning and gateway connection to your plant’s existing control system.

Explore other pain points