It looks like you are coming from United States, but the current site you have selected to visit is Montenegro. Do you want to change site?

Yes, please! No, keep me on the current site

OPC UA Connector

Introduction

The OPC UA Connector functionality enables software with an OPC Unified Architecture client, for example a SCADA system, to read the data and alarms from Secure Connect. The OPC UA Connector follows an OPC UA machine to machine communication protocol for the industrial automation.

The following information is available through the OPC UA Connector:

  • The stations and devices data
  • Alarms data from connected devices
  • Operational data from connected devices

OPC UA Connector supports the following protocols, security modes, and policies:

  •  TCP
  • Sign and encrypt
    • Basic256Sha256
    • Basic256
  • Sign
    • Basic256Sha256

System requirements

Windows

  • .NET framework 4.61 or later is required to run the OPC UA Connector as a Windows service
  • Powershell installed
  • Google Chrome to access the OPC UA Connector WebUI

Devices compatible with OPC UA Connector

The devices with a CCD gateway connection, and the devices connected to the CCD 401 through signal leads are compatible.

Related FAQs

Many users have had similar questions about Analytics, Live Data, API and OPC UA Connector.