It looks like you are coming from United States, but the current site you have selected to visit is Lebanon. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode

I need to maximize my energy savings

Flygt Concertor with MultiSmart powered by Nexicon optimizes performance for lowest energy consumptionFlygt Concertor® can deliver energy savings of up to 70% compared to conventional wastewater pumps and controls. 

Concertor achieves unparalleled pumping performance with state-of-the-art components, including an IE4-equivalent high-efficiency motor and self-cleaning Adaptive N® hydraulics. By allowing debris to pass smoothly through the impeller, Adaptive N hydraulics enable sustained low energy use. 

To maximize energy savings, Concertor with MultiSmart® powered by Nexicon® provides self-optimization, ensuring that the pumps will automatically adjust their performance each duty cycle to the operating point that requires the lowest specific energy. This is due to our patented Energy Minimizer function, which can handle up to four pumps in a pump station.

Case Study: 53% Energy Savings

At a Heathrow Airport pumping station, Flygt Concertor has solved chronic clogging and halved energy use.

Read more

Recommended Concertor systems

Concertor® XPC

Concertor® XPC is an energy-efficient station manager that responds to your station’s needs with an integrated control system and highly reliable pumps.

Explore other pain points