It looks like you are coming from United States, but the current site you have selected to visit is Jordan. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Oil Change

Simplify Lubricant Changes for Your Boat’s Engines with Reliable Oil Change Pumps

Boats require regular lubricant changes for engines, drives, gear cases and generators. Spilling oil on your floorboards while changing the engine oil can be incredibly frustrating. A boat motor oil change pump can make this critical process easy and efficient. Whether you prefer a manual marine oil pump that you can store away or a permanently installed electric marine oil pump, Xylem offers a full range of Jabsco oil change pumps to meet your boat’s needs. 

Featuring a powerful Jabsco self-priming flexible impeller pump, a reversing switch, our complete onboard oil change system and our Porta-Quick, DIY, and Flat Tank portable oil changers can replace the oil in a typical V-8 engine in just minutes – making onboard changes quick and clean. Both products comply with USCG 183.410 and ISO 8846 MARINE (Ignition Protected).  

For smaller vessels, the Jabsco Handy Boy and Little Pal utility pumps provide a convenient, affordable solution. These versatile, oil- and corrosion-resistant multi-purpose hand pumps have been designed to help you reach drain plugs and filler caps to quickly drain, fill or top off engine and gearbox oil. In addition to oil, these sturdy brass and neoprene pumps can pump other fluids on a boat, including coolant, bilge water, and diesel.