It looks like you are coming from United States, but the current site you have selected to visit is Jordan. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode

Circulation Pumping

Keep your marine HVAC system running continuously

A boat's central heating and air conditioning does more than just keep you cool in humid summer weather and warm during the last cruise of the season. Your HVAC system also cycles and climatizes the air inside your cabin, which removes odors and helps prevent mold and mildew. 

Xylem offers a range of circulation pumps for low-pressure circulation applications such as a marine heating system. Designed for reliability and ease of use, these compact circulation pumps can be used to circulate heated coolant water from an engine's recirculating freshwater system through radiators in the vessel living spaces. 

The Jabsco magnetic drive brushless DC pumps offer exceptional life and reliability, with motors that last more than 10,000 hours and seal-less pump heads that eliminate any chance of leaks. Capable of handling high temperatures, these rugged yet simple pumps have been designed for continuous use. 

For higher capacity HVAC systems, our line of Jabsco Cyclone circulation pumps provides a quiet, high-efficiency solution. Available in both low and high volume versions, the Cyclone features a robust stainless steel body, an anti-clogging design impeller, and complies with USCG 183.410, ISO 8846 MARINE (Ignition Protection), and ISO 8849 MARINE (Bilge Pump Standard).