It looks like you are coming from United States, but the current site you have selected to visit is Iraq. Do you want to change sites?

Yes, please. No. Keep me on the current site.

IQ Sensor Net System WTW IQ Sensor Net ViSolid Suspended Solids Probe

SKU: 600012Y
Overview Specifications Solutions Documentation & Tools
Overview

Optical TSS Sensor with Low-Maintenance

The WTW IQ Sensor Net ViSolid® Suspended Solids Probe uses optical sensors for the in-situ use to measure suspended solids via scattered light and direct back-scattering with ultrasonic cleaning system. 

Product Features
  • Digital suspended solids sensor
  • Ultrasonic cleaning without mechanics
  • Extremely low-maintenance
  • Highly accurate factory calibration
  • High operational safety (sensor check function)
  • Sea water sensor available

The ultrasonic cleaning system ensures the low-maintenance and continuously reliable measuring operation of the sensors, which are therefore very suited for extreme applications, such as wastewater treatment plants.

With higher particle concentrations, the procedures of turbidity measurement are only suitable in some cases; here, you will need special measuring techniques to determine the concentration. WTW uses two procedures, which are used depending on the suspended solids concentration: With low concentrations, a scattered light measurement is used; for higher concentrations, the direct back-scattering yields optimal results.

The sea water model includes the sensor for use in special media: All wetted parts are made of titanium and plastic and are therefore extremely resistant to corrosion.

2 versions:

  • ViSolid 700 IQ - IQ sensor for total suspended solids (SKU: 600012)
  • ViSolid 700 IQ - like 700 I, but sea water version (SKU: 600013)

 

Specifications

Specifications

Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documentation & Tools

Brochure

Guideline

Manual

Specification

You may also need: