It looks like you are coming from United States, but the current site you have selected to visit is Ireland. Do you want to change site?

Yes, please! No, keep me on the current site

Dissolved Air Flotation Solutions

Dissolved Air Flotation Solutions from a Single Source

Dissolved Air Flotation (DAF) is a proven and reliable physical and chemical process for treating industrial and municipal processes and wastewater. 

Xylem RT Rental DAF systems are specifically engineered to efficiently remove Total Suspended Solids (TSS), Biochemical Oxygen Demand (BOD), and Fats, Oils, and Greases (FOG) from wastewater streams. These systems offer an effective solution for a wide range of applications, including:

  • Thickening of biosolids
  • Product recovery from wastewater
  • Treatment of industrial wastewater to meet site discharge limits
  • Polishing of biological treatment effluent (algae and phosphorus removal)
  • Pretreatment to reduce loading on downstream biological treatment systems
  • Clarification of biosolids downstream of aerobic and anaerobic treatment
  • Removal of fats, oils, and greases (FOG)
  • Temporary treatment of biosolids during harvest seasons
  • Removal of metals and fines
  • Recovery of proteins from slaughterhouse wastewater

Pilot Testing and Rapid Response 

Xylem DAF systems can serve as pilots to determine permanent specifications, and we offer rapid, on-site deployment through rental or short-term contracts when needed.

Why Choose Xylem Rental Solutions 

  • Quick Deployment: Pre-assembled, skid, or containerised systems ensure fast setup, with 24/7 nationwide support for rapid response.

  • Expert Support: Customised systems backed by dedicated, trained service engineers for maximum efficiency.

  • Reliable Performance: As the OEM supplier of all our rental assets, our equipment is designed for optimal safety and reliability.

That’s what we call next-level rental!

 

;