It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Single SS Housings

Housing, Single 316L SS 20" Tube 3/4" I/O, Code 0

Material: W2T144436
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
Evoqua 20" 316L SS high purity housings are constructed of 316 stainless steel. Stainless steel housings accept single 10" single open end Cartridge Filters (Code 0, SOE 2-2-2 O-rings) and can be used in a variety of applications.

ZHD0D2001

  • In-line inlet and outlet connections for easy installation
  • >Housing may be autoclaved or hot water sanitized with cartridges in place for convenience
  • Two vent ports are included in the head for venting, or for the installation of pressure gauges
  • 316L SS vent plugs included

  • Sump length: 20"
  • Inlet/Outlet: 3/4" NPT
  • Housing: 316 Stainless Steel
  • Drain Plug: 316 Stainless Steel
  • O-Ring: EPDM
  • Maximum Pressure: 175 psig (12.1 bar)
  • Maximum Temperature: 150

Specifications