It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Single Cartridge Housings

Single element, standard diameter cartridge housings for low-flow applications are available in reinforced polypropylene, glass reinforced nylon, 304 stainless steel, and 316 stainless steel. Inlet/outlet connections can be threaded NPT or John Guest-style and vary in pipe diameter from 1/4 to 3/4". Standard diameter housings may be available with features like pressure relief valves, integrated mounting brackets, and pressure gauge openings. A variety of cap and sump colors (including colorless sumps) are available.

Evoqua carries Pentek® Big Blue® and Big Clear housings in 10 and 20" lengths, with connection sizes of 3/4, 1, and 1.5". Big Blue® Housings are constructed from polypropylene. Big Clear Housings from polypropylene caps and Lexan/Polycarbonate sumps. Big Blue® and Big Clear Housings are available with optional pressure relief valves.