It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Standard Plastic Cartridge Housing

Pentek Standard / 3G Housing 150297

Material: W2T155073
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

Pentek All Natural Filter Housings help maintain high standards of purity and performance required in critical contamination control systems and processes. These housings can also be used for a variety of other applications where purity, quality, filtration and economy are required. All Natural Filter Housings have 3/4" NPT inlet and outlet threads.

  • Sump Length: 20"
  • Inlet/Outlet: 3/4" NPT
  • Housing: All natural Polypropylene
  • Cap: All natural polypropylene
  • O-Ring: Viton
  • Cap: #241 Viton
  • Plug O-Ring: #112 Viton
  • Maximum Temperature: 40 to 100F (4.4 to 37.8C)
  • Maximum Pressure: 100 psi (6.9 bar)
  • Pressure Loss Through Housing: 1 psi @ 10 gpm (0.07 bar @ 38 Lpm)

150141

  • An economical solution to fluoro-polymer, stainless steel or PTFE housings
  • Pure polypropylene components – no fillers, colorants, plasticizers, or lubricants
  • Ultra-smooth contact surfaces prevent bacterial adhesion and build-up
  • Resists DI water and other inorganic solutions
  • Resists stress cracking Viton O-Rings provide dependable sealing
  • Note: Housing requires mounting bracket For wall installation.
  • Housing Notes: PR = Pressure Release MM = Includes Cap Holes For Differential Pressure Gauge3G = Third Generation = Standard Mounting Boss CapIB = Integrated Bracket Cap

Specifications