It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Big Blue Housings

Pentek Big Blue, Clear Housing 1-1/2" I/O, Black/Blue

Material: W2T174034
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

Pentek 20" Big Blue Filter housings offer the versatility to meet all large capacity filtration needs, including high-flow and heavy-sediment applications. The extra-large housing allows For greater Cartridge capacity, reducing the number of vessels required For high flow-rate applications. 

  • Sump length: 20"
  • Inlet/Outlet: 1-1/2" NPT
  • Housing: Polypropylene
  • Cap: Polypropylene (HFPP)
  • Button Assembly: 300-Series stainless steel, EPDM, and polypropylene
  • O-Ring: Buna-N
  • Maximum Temperature: 40 to 100F (4.4 to 37.8C)
  • Maximum Pressure: 90 psi (6.2 bar)
  • Pressure Loss Through Housing: 1 psi @ 20 gpm (0.07 bar @ 76 Lpm)

Sumps are constructed of durable reinforced polypropylene. The cap is high-flow polypropylene (HFPP). The 1-1/4" internal port allows a greater volume of liquid to pass through the HFPP cap more rapidly. Big Blue housings are compatible with a broad range of chemicals and accept a wide variety of 4-1/2" diameter cartridge in either 10" or 20" lengths.

150236

  • Accepts 4-1/2" diameter cartridge
  • Large capacity housing suitable for high flow applications
  • Without pressure relief valve

Specifications