It looks like you are coming from United States, but the current site you have selected to visit is Armenia. Do you want to change site?

Yes, please! No, keep me on the current site

Multi I probe: AC/DC multi-conductor current sensor

Multi I Probe is an advanced AC/DC current sensing technology that enables simultaneous measurement of up to five conductors with a single, non-invasive clamp. The technology can be adapted for measurement of armoured and non-armoured cables over a wide range of cable sizes.

Designed for rapid deployment and ease of use, it eliminates the need to separate cable cores or interrupt power, making it ideal for applications such as maintenance, fault finding, motor condition monitoring, and energy distribution in sectors including EVs and solar.

Sentec is offering the Multi I Probe technology for licensing, providing options ranging from bare licenses to full product development support. This flexibility allows partners to integrate the technology into their solutions, accelerating time-to-market and reducing development risks.

Features & benefits 

  • Quick and easy non-contact measurement of up to 5 conductors 
  • AC and DC 300 A, 500 A, 1000A or higher if required 
  • Provides frequency, peak current, and RMS current 
  • Scalable platform solution- suitable for a product range of probes 
  • Probes for any size of cable

Example applications

  • Pump/motor servicing/installation 
  • Energy distribution systems 
  • EV charging 
  • EV servicing 
  • PV plants

Let’s Innovate Together

Reach out to us to find out how the Sentec team can partner with your business.