It looks like you are coming from United States, but the current site you have selected to visit is Albania. Do you want to change site?

Yes, please! No, keep me on the current site

Breeze: Smart grid RTOS

Breeze is a lightweight, event-driven real-time operating system developed by Sentec, originally designed for battery-powered devices and now widely used in smart metering applications. Optimized for ultra-low power consumption, Breeze supports modular application development, simplifying testing, deployment, and maintenance. It includes a lockable metrology core to meet strict type approval requirements and offers advanced features such as privileged mode and region-based memory protection for enhanced security.

Built on a hardware abstraction layer, Breeze is compatible with a broad range of 16- and 32-bit microcontrollers, including Cortex-M3 and M0+ architectures. Its flexibility allows rapid customization to meet the unique needs of different utilities. Breeze also supports in-field firmware upgrades by updating only the modified application modules, significantly reducing network bandwidth usage. Pre-built applications, including data logging and Zigbee communication, further accelerate development. Designed with scalability and efficiency in mind, Breeze is a robust RTOS solution for next-generation smart devices.

Features & benefits 

Breeze offers the following benefits for smart metering and any other applications requiring modular upload and battery life preservation: 

  • Ring fencing of certified code
  • Provable cooperative multitasking 
  • Certified code guaranteed to run 
  • Memory model can protect against illegal accesses 
  • Well defined intra application interfaces 
  • Ability to add extra functionality to a deployed system 
  • Unrestrictive licensing 
  • Filing system with a number of different media backends
  • Standard C library allows test on target or a desktop PC 
  • Build on a back catalogue of existing metering applications 
  • Enables 3rd party app development 
  • Optional communications protocol stack add-ons
  • Low power consumption for maximum battery life

Let’s Innovate Together

Reach out to us to find out how the Sentec team can partner with your business.