It looks like you are coming from United States, but the current site you have selected to visit is United Arab Emirates. Do you want to change sites?

Yes, please. No. Keep me on the current site.

The CCD 401

CCD 401 is a wireless modem that is used in pumping stations. The unit is designed to be used with Xylem cloud services only and not as a stand-alone modem.
The unit has a built-in embedded subscriber identity module (eSIM) to send data over the Long Term Evolution (LTE) network. If an LTE network is not available, the unit sends data over a 2G or 3G network. The built-in eSIM provides cellular connectivity through a private Access Point Name (APN).

The Xylem Vue Secure Connect software that supports the unit is integrated with a cloud platform for the following purposes:
• Monitoring
• Remote access
• Data collection

For additional information, download the CCD 401 Installation, Operation and Maintenance Manual.

Installing the CCD

Before installation of the unit, record its serial number or take a picture of its serial number. After installation, the serial number of the unit is not visible.

  • Install the unit at a maximum height of 2 m (6.56 ft) from the ground.
  • Strictly control physical access to the unit.
  • Limit physical access to the unit to authorized personnel only.
  1. Attach the antenna.
  2. Install the unit on a DIN rail.
  3. Connect the power leads to the power input terminals.
  4. Connect the signal ground (chassis ground) to the external chassis ground.
    The unit starts when the power supply of the unit is on.
  5. Follow device-specific instructions to connect a device to the CCD.

For more information about the devices that connect with the CCD, visit Compatible Devices.

Terminals

Terminal Description
E01 Not used
E02 Not used
GND Signal ground
485 A RS-485, 120 ohm termination resistor, A
485 B RS-485, 120 ohm termination resistor, B
E06 Digital output 1
E07 Digital output 2
GND Signal ground
E09 Not used
E10 Not used
DI1 Digital input 1, Pull up input
DI2 Digital input 2, Pull up input
GND Signal ground
DI3 Digital Input 3, Pull up input
DI4 Digital Input 4, Pull up input
DC+ Input power, +24 VDC
DC- Input power, ground (earth)
GND Signal ground
232 TX RS-232, Tx, RTU Rx
232 RX RS-232, Rx, RTU Tx
E21 Not used
GND Signal ground
Signal ground (chassis ground)
E24 Not used
+24 +24 VDC supply, maximum 50 mA
E26 Not used
E27 Not used
GND Signal ground
AI2 Analog input 2, 4-20 mA
AI1 Analog input 1, 4-20 mA

 

Terminal Unit terminal
232 RX RTU Tx
232 Tx RTU Rx
GND Ground (earth)

 

Terminal Unit terminal
485 A A
485 B B
GND Ground (earth)

Special Device Connection

WARNING: Electrical Hazard
Risk of electrical shock or burn. A certified electrician must supervise all electrical work.
Comply with all local codes and regulations.

The following devices need a special connection to the gateway.

  1. Cut one end of the VGA cable.
  2. Connect the cut end of the VGA cable to the gateway according to the information below:
CCD Terminal Connector pin
Tx 2
Rx 3
GND 5
CTS/RTS 7/8 connected together