Fine Bubble Aeration

Showing 1 – 4 of 4

Ceramic disc diffusers

  • Handles aeration ofhighly corrosive wastewater
  • Specializedcompression molding delivers high oxygen transfer efficiency
  • Life expectancy of20+ years with...

Gold Series membrane diffusers

  • Ideal forhigh-density, low flux applications
  • Available in lengthsof 90”, 59” and 28” to assurehigh-density, full-floor coverage in any tank...

Silver Series II LP membrane disc diffusers

  • Ideal for sludge and other heavy-duty applications
  • Low-pressure versionof the Sanitaire Silver Series II membrane
  • Handles airflow up to17 Nm(3)/h (10...

Silver Series II membrane disc diffusers

  • Ideal forair-on/air-off applications such as SBRs, aerobic digesters, and anoxic swingzones, as well as continuous operation
  • Over 22 milliondiffusers...