See All Calibrated Balance Valves

Venturi Balance and Flow Measurement Valve with Ball/Butterfly Valve

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request Information

Whether you would like additional information or are interested in getting a quote, we're here to help.

*  Required Field

Easy commissioning. Precision flow control. Field adjustable.

Xylem’s Venturi valves by Bell & Gossett provide balance, ease of commissioning, and shut-off for use in a wide range of HVAC systems. The Venturi design combines efficient and accurate flow balancing with minimal pressure loss. The ball/butterfly valve provides complete shut-off capability for use when servicing a section of your system.

  • Accurate flow control and measurement
  • A wide range of end connections
  • Flow range up to 7,200 GPM
  • Integrated valved readout ports
  • Sizes from ½” – 12”

Venturi valves are available in a wide range of sizes and connections to meet all your system demands. Brass valves, in sizes ½” through 2”, utilize a calibrated full port ball valve and feature a memory stop and two integrated pressure/temperature ports for easy ∆P measurement. Additionally, all brass Venturi valves feature a union tailpiece inlet connection, allowing for quick installation and servicing of system components.

For larger sized systems, our steel Venturi valves are available in sizes from 2½” to 12” with your choice of flanged, grooved, or weld end connections. The optional butterfly valve includes a 10-position memory stop and can provide complete shut off. Valves also include 2” pressure/temperature ports for easy ∆P measurement even in insulated systems.