Enable high contrast mode
See All UV Systems

LBX Series UV Disinfection System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Certified to meet industry standards. Customized to meet yours.

Xylem's Wedeco LBX Series is a proven and energy efficient solution for the disinfection of pressurized wastewater, surface water, process water, and other low UV transmittance liquids.

  • Suitable for the disinfection of wastewater, water reuse, drinking water, and industrial water
  • 2,100 m³/h (13 MGD) maximum flow rate
  • Validated performance by state-of-the-art bioassay in compliance with USEPA’s UVDGM (2006), IUVA Protocol (2011) and NWRI Guidelines (2003/2012) 
  • High efficiency Ecoray UV lamp and ballast technology
  • OptiDose Control - Xylem's Wedeco true intensity based control philosophy using an ÖNORM-certified UV intensity sensor
  • EcoTouch or PLC controlled - operator-friendly UV system controller with SCADA communication 
  • Chemical-free, automatic, mechanical wiping system
  • OptiCone™ flow diverter

Extensively tested and sustainable

Xylem's Wedeco LBX Series is a proven, energy-efficient UV solution for the disinfection of wastewater, water reuse, surface water, process water, and other low UV transmittance liquids, whenever a closed-vessel UV system is preferred.

The LBX series has demonstrated its ability with more than 1,000 installations worldwide for various wastewater, water reuse, drinking water, and industrial applications. 

LBX UV systems have been extensively tested to meet the U.S. Environmental Protection Agency’s UV Disinfection Guidance Manual (USEPA’s UVDGM, 2006) and the National Water Research Institute (NWRI) guidelines, meeting the most stringent California Title-22 Water Reuse standards. The extensive validation allows for proven disinfection performance over a wide range of UV transmittance (UVT) values and a variety of target organisms including Adenovirus.

The LBX UV system's automatic wiping system works without chemical cleaning additives. The Ecoray lamps used by the LBX Series have reduced mercury content and consume less energy, further reducing the carbon footprint.

High efficiency and adaptability

For improved economics and maximum sustainability, Xylem's Wedeco LBX UV systems employ low-pressure, high-output, amalgam Ecoray UV lamps and ballasts. Used in combination with the variable power option, the Ecoray technology results in excellent energy efficiency under all operating conditions. Particularly in dimmed mode, they realize average energy savings of up to 20% compared to existing technologies. Furthermore, L shape units feature the patented OptiCone flow diverter which maximizes the hydraulics.

The LBX Series offers various sizes (13 x CE, 9 x cUL standard), allowing the best design tailored to the desired flow range. Alternative U, Z, and L-shaped reactors, along with DN or ANSI flanges, maximize the flexibility to fit in site-specific piping schemes. For L-shaped systems, the patented OptiCone flow diverter improves the overall hydraulics and makes the impact of inlet piping conditions negligible, thereby simplifying installation requirements.

In addition, the systems can be installed indoors or outdoors, and in various orientations (horizontally, vertically, outlet flange rotation). With various control modes, cabinet types, and SCADA communication types, the LBX Series is easily customizable to match specific site requirements. The control cabinet can be placed indoors or outdoors as well, even at high ambient temperatures, with an optional stainless steel enclosure and air conditioning.

Operational simplicity

UV system management is made easy through several integrated and optional controls.  The Wedeco UV systems sensor-controlled OptiDose monitors operating conditions in real time, including flow, UV transmittance, and UV intensity, while process data can easily be accessed using the EcoTouch controller with HMI and integrated configurable alarm outputs. It has an the optional SCADA connectivity, to ensure proper capture & processing of operational data. Plus, an automatic wiping system keeps the sleeves clean, minimizing manual cleaning effort, and Ecoray UV lamps come with a 14,000 hour lamp life guarantee, reducing lamp maintenance.

For smarter water utility management of UV systems and other plant assets, Xylem offers Avensor for real-time remote monitoring and control. Avensor is a plug-and-play system that monitors and support to maintain the optimal operation of connected assets. It sends alerts and data-driven insights to customers to make informed decisions. Cybersecurity is built directly into our platform and networks and actively supported by security experts. We design best-in-class security features into every new product in order to meet any compliance mandate. Visit the Xylem Avensor to know more.