See All Tapping Sleeves

624 MJ Tapping Sleeve

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Required Field

When the job demands a tapping sleeve that can handle the unexpected, the Smith-Blair Model 624 delivers.

  • Tapping out-of-round, high pressure, or non-standard diameter pipe(s)
  • Tapping size-on-size or reducing branch connections on new or existing pipe
  • Installing valves and other miscellaneous service equipment
  • Typically utilized where the condition of the pipe at the tap will not accommodate a neck seal
  • Special designs available for tapping pipe sizes down to 1/2” IPS

 

Standard Pipe Sizes

  • 6” to 48” nominal

 

Standard Outlet Type and Size

  • 4” to 48”

 

Type of Pipe

  • Carbon Steel, Stainless Steel, Cast Iron, Asbestos Cement, PVC, Ductile Iron

 

Working Pressure

  • 150 psi standard design (higher working pressure available)

Built from fabricated steel and engineered for tough conditions, the 624 MJ Tapping Sleeve is the go-to solution when out-of-round pipe, high pressure, or non-standard diameters make other options fall short. Lighter than traditional cast mechanical joint style sleeves, the 624 can be fabricated in carbon steel or stainless steel to meet your specific application requirements.

Whether you're making a size-on-size connection, installing a reducing branch, or adding service equipment to an existing line, the 624 is designed to get it done right the first time. Its gland gaskets and true MJ end seals make it especially well-suited for situations where the condition of the pipe at the tap location will not accommodate a neck seal, giving you a reliable connection in the most demanding conditions.

Related Products