See All Aeration Equipment

TurboLIGHT turbo blowers

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The Sanitaire TurboLIGHT turbo blower is a compact, efficient, low maintenance, direct drive blower for lower airflow requirements at wastewater treatment facilities. The TurboLIGHT series is suitable for delivering oxygen for approximately 2,000-70,000 population equivalent, especially for customers looking to save money on energy and operating costs.

  • Blower power ranging from 7.5 to 37 kW
  • Airflow rates of 300 to 2,700 m3/h, satisfying oxygen demands for plants up to 70,000 population equivalent
  • High-speed permanent magnet synchronous motor (PMSM) operated by variable frequency drive (VFD)
  • Direct-coupled aluminum alloy impeller with high turndown ratio
  • Durable bi-directional NSTB+ airfoil bearings, designed for frequent on/off applications
  • Easy access, built-in air filters
  • Intuitive blower controls and user interface

High efficiency high-speed aeration blower

TurboLIGHT is based on centrifugal blower technology, which eliminates low frequency pulsating flow, ensuring less noise transmission.

The high-speed permanent magnet synchronous motor (PMSM) provides high efficiency at varying loads with no slip and no mechanical losses. The impeller is directly connected to the motor shaft, resulting in zero transmission losses.

The unique bi-directional airfoil bearing featuring Nano Silver Triple Treatment Bearing (NSTB+) coating eliminates vibration and offers more than 15 years of life in normal operating conditions before bearing overhaul is needed.

Together, these high-quality components provide wastewater treatment facilities:

  • Ultimate efficiency
  • Minimal maintenance
  • Optimized operator experience
  • Ensured reliability

Plug-and-play aeration blower control

Sanitaire TurboLIGHT blowers can be paired with the Sanitaire Blower Group Controller (BGC) for additional efficiency savings. Designed by the aeration experts at Xylem, the Sanitaire BGC selects the most efficient operating configuration of duty, assist, and standby blowers to achieve necessary air volume.

Specifications