See All Ozone Systems

GSO 18 ozone system

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Ozone Generators for Small and Medium Applications

Xylem’s GSO 18 Series Wedeco ozone systems are designed to produce ozone effectively from 11 - 420 g/hr.

These systems offer high ozone concentration yields with low energy demand. System parameters are monitored and displayed to ensure safe and reliable operation. The result is maximum ozone production and optimized operating costs and unmatched reliability thanks to Intelligent Electrode Protection. 

  • Ozone production of 0.6 to 22 lbs./day 11 to 420 g/hr
  • Compact design
  • Intelligent Electrode Protection
  • Low installation and maintenance requirements
  • Low investment and operating costs
  • High concentration ozone generation
  • Engineered for permanent operation

Wedeco ozone generators are ideally used for disinfection and oxidation of process water in industry, laboratory and pilot plant applications. Standard applications include drinking water, process water loops, recycling processes, rinsers, food and beverage industry, cooling water, fish farming and swimming pools. The advantages of these small ozone systems include low installation and maintenance requirements, low investment and operating costs, and high reliability. These systems are built for permanent operation with a compact design.

 

Specifications