See All Water Feeders

WFE Uni-Match® Electronic Feeder

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

For use on boilers with mechanical (float type) or electronic (probe type) LWCO's.

  • Field-adjustable dwell-feed cycles
  • Multi-color LED status indicator
  • Manual feed button
  • Hard-stop limit to minimize chances of flooding the boiler
  • Compatible with all electronic & mechanical Low Water Cut-Offs
  • Includes adapters for connection to ½” copper tubing
  • Removable strainer (replace after cleaning)
  • Maximum water pressure 150 psi (10.5 kg/cm2)
  • Maximum boiler pressure 15 psi (1 kg/cm2)
  • Maximum water temperature 120°F (49°C)
  • Maximum ambient temperature 100°F (38°C)
  • Maximum power consumption (during feed cycle)
    • 15 VA @ 24VAC
    • 20 VA @ 120 VAC (50 or 60 Hz)

The Uni-Match® water feeder is available in either 24 or 120 volt and all models feature a manual feed button. Field selectable dwell/feed cycles allow condensate to return to the boiler before feeding, lessening the chance the boiler will be overfed or flood.