See All Flow Switches

Series FS8-W General Purpose Liquid Flow Switches

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

For general purpose applications with environmental exposure, or those requiring a water-tight, dust tight, or a NEMA 4X rated flow switch 1″ NPT.

  • Sealed Monel bellows
  • Single pole, double throw snap switch
  • Four stainless steel paddles included – 1″, 2″, 3″ and 6″ (25, 50, 80 and 150mm)
  • Sensitivity adjusting screw makes flow adjustment easy

Optional features

  • BSPT threads
  • Gold plated contacts
  • Minimum temperature (fluid or ambient) 32°F (0°C)
  • Maximum temperature 225°F (107°C)
  • Maximum operating pressure 160 psi (11.3 kg/cm2)
  • Replacement for NEMA 4X-style flow switches from
  • Potter/Taco, Watts, Penn and other manufacturers