See All Flow Switches

Series FS7-4 Industrial Liquid Flow Switches

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Universal design serves the widest variety of large pipe applications, including heating and hydronic systems, air conditioning, refrigeration and process work.

  • 11⁄4″ NPT
  • Brass with sealed tube construction
  • Single pole, double throw snap switch
  • Magnetic switching mechanism eliminates need for bellows
  • Sensitivity adjusting screw makes flow adjustment easy
  • Paddles can be trimmed to suit application needs

Optional features

  • Two SPDT switches to make or break two separate circuits
  • Stainless steel body and paddles
  • BSPT threads
  • Minimum temperature (fluid or ambient) 32°F (0°C)
  • Maximum temperature 300°F (149°C)
  • Maximum operating pressure
    • 300 psi (21 kg/cm2)
    • 1000 psi (70 kg/cm2) – Stainless Steel models