See All Low Water Cut-Offs with Pump Controllers

Series 93,94/193/194 Low Water Cut Off/Pump Controllers

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

For commercial and industrial low or high pressure steam boilers.

  • Maintains consistent water level regardless of pressure
  • Water column with integral tappings for gauge glass and tri-cock installations
  • For boilers of any steaming capacity
  • No. 5 Switch included
  • Magnetic repulsion eliminates need for bellows

Optional features

  • Manual reset
  • 7B switch (135ohm proportional control signal) to maintain constant boiler water level
  • 1″ NPT connections
  • Maximum pressure 150 psi (10.5 kg/cm2) – Series 93/193
  • Maximum pressure 250 psi (17.6 kg/cm2) – Series 94/194