See All Water Feeders

Series 51-S/51-S-2 Mechanical Water Feeders/LWCO

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

For high capacity [up to 35,000 sq. ft. (3250m2)] low pressure steam and hot water boilers with cold water feed

Optional Features

  • No. 2 switch
  • Manual reset
  • Float block
  • Proportional feed action
  • Maximum water supply pressure 100 psi (7 kg/cm2)
  • Maximum inlet water temperature 120°F (49°C)
  • Maximum vessel pressure 35 psi (2.5 kg/cm2)