See All Liquid Level Controls

Series 27-W Valve

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

For commercial and industrial liquid level open tank applications.

  • Materials of construction
    • Brass
    • Monel valve seat, EPDM disc
  • Maximum pressure 35 psi (2.5 kg/cm2)
  • Maximum supply pressure 100 psi (7 kg/cm2)
  • Minimum liquid temperature 40°F (4.4°C)
  • Maximum liquid temperature 212°F (100°C)