See All Low Water Cut-Offs with Pump Controllers

Series 150S/157S Low Water Cut-Off/Pump Controller

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

For commercial and industrial low or high pressure boiler applications and boilers of any steaming capacity.

  • Monel bellows provides corrosion resistance
  • Snap action switches for high temperature service
    • 1 Single pole, single throw switch for pump control
    • 1 Single pole, double throw switch for low water
  • Cut-off and alarm actuation

Optional Features

  • Manual reset
  • 2 Single pole, single throw switches
  • Float block
  • BSPT threads
  • Maximum pressure 150 psi (10.5 kg/cm2)
  • Model 150S-MD Maximum differential operation – Prevents nuisance burner shutdowns in low pressure applications