See All Liquid Level Controls

RS-1-LP Low Pressure

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
  • Maximum Water Temperature: 250°F (121°C)
  • Maximum Water Pressure: 160 psi (11.2kg/cm2)
  • Maximum Steam Pressure: 15 psig (1.0 kg/cm2)
  • Can be installed in horizontal orientation