See All End Points

Automation TC032 MicroRTU™

Discontinued product
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Remote Capacitor Bank Control

The Sensus® Automation TC032 MicroRTU™ (TC032) is a cost-effective solution for operating switched capacitor banks. The TC032 offers connectivity options. It can communicate through our FlexNet® communication network via a two-way radio module, or it can communicate anywhere AT&T’s 4G/LTE with 3G fallback or Verizon’s 4G/LTE cellular networks are available.

The TC032 easily integrates into your daily operations both in the field and in your  office. You can monitor and control units from central Volt-Var applications or from utility SCADA systems through our SCADA-Xchange™ interface. Engineers, planners and field technicians can simultaneously check status and configure the TC032 using a FlexNet network through our AutomationControl™ software suite.

  • Automatic control strategies
  • Voltage control
  • Temperature control (with an optional ambient temperature sensor)
  • Temperature control with voltage override (with an optional ambient temperature sensor)
  • Neutral current detection with corrective action and retry
  • SCADA override with local control fallback and report only
  • Capacitor bank control through two 30-amp relays
  • Remote access and control switches
  • Undervoltage and overvoltage alerts

Benefits to you

  • Monitors and controls fixed or switched capacitor banks
  • Interfaces with third-party SCADA platforms
  • Checks status and configures capacitor banks
  • Provides Volt-Var optimization

Specifications

FlexNet communication network:

  • Transmit power: 2W
  • Frequency: 900 MHz band
  • Primary licensed
  • Phantom 3.0dBi antenna included

Cellular network:

  • AT&T: 4G/LTE with 3G fallback
  • Verizon: 4G/LTE
  • Transmit power:
    • 3G: 2W (GSM), 0.25W (WCDMA)
    • 4G: 0.2W (LTE)
  • Frequency:
    • 3G: 850/1900 MHz
    • 4G: 700/850/1700/1900 MHz
  • 3G/4G external multi-band antenna (transmitter and receiver)
  • Ultra Wide Band internal diversity antenna (receiver only)

For more information about this product, please download the data sheet.

SCADAbodyimage.jpg