Enable high contrast mode
See All Reading Devices

FieldLogic™ Hand-held Device (HHD)

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request Information

*  Required Field

The FieldLogic™ Hand-held Device (HHD) is a reliable, flexible electronic device used to collect and store meter readings and program SmartPoint® modules. You can upload pre-programmed route information from our PC-based FieldLogic software using Wi-Fi or the device’s Ethernet-enabled communications/charging stand as an interface. The unit comes with built-in capacity for expanded uses. FieldLogic hand-held devices include models FL7501 and FL7502.

  • Hand-held electronic meter reading, collection and data storage for manual, TouchRead® and Sensus FlexNet® communication network meters
  • Reads Sensus encoders, Badger ADE® and Neptune Proread™ (ARB® VI)
  • Well-balanced, easy-to-handle unit
  • Transflective LCD screen appears brighter in sunlight, uses less power than other displays
  • Weather-resistant, high-impact, UV-stabilized plastic casing
  • Audible tone confirms readings or alerts user to faulty or out-of-limit readings
  • Programmer for Sensus SmartPoints and Sensus encoded and electronic registers
  • Optional integrated GPS provides accurate position information
  • Optional five megapixel camera enables capture of high-resolution, full-color images and barcode data

The FL7500 series hand-held lets you enter meter data three ways:

  1. Manually, on its built-in keypad
  2. Electronically, with TouchRead® reading devices
  3. Wirelessly, using CommandLink® or filtered multitone (FMT) transmission

AutoGun options include cable-connected and Bluetooth® styles. The Model FL7502 includes all features of the FL7501, plus it can read Sensus RadioRead® Meter Transceiver Units [MXUs].

Benefits to you

  • Offers fast, flexible and reliable meter reading
  • Saves reading time and costs
  • Eliminates errors in meter reading and SmartPoint programming
  • Provides a rugged, easy-to-use reading solution
  • Delivers long battery life
  • Provides GPS and camera all in one unit
  • Offers a clear and easy migration path
  • Compatible with Android technology

Specifications

  • 10.2” [259.08 mm] (H) x 5.4” [137.16 mm] (W) at display and 3.1” [78.74 mm] (W) at its narrowest point x 2.75” [69.85 mm] deep and 1.6” [40.64 mm] at its shallowest
  • 32.03 oz. (908 grams)
  • Operates from -22° F to 140° F (-30° to 60° C); Bluetooth® rated to -4° F (-20° C)
  • Case material molded of high-impact, UV-stabilized plastic
  • Built-in reader-programmer connection
  • Docking station holds one HHD and is Bluetooth Class I approved and certified FCC Class B, EN60950
  • Backlit color LED screen displays meter readouts, route information and system information
  • Field-replaceable lithium ion batteries, for up to 20 hours of battery life, achieves full charge in 2-4 hours