See All Meters

Aclara I-210+c™ Electricity Meter

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request Information

*  Required Field

Advanced Residential Electricity Metering with the Aclara Smart Meter

We offer Aclara I-210+c™ electricity meters to bring innovation and flexible technology solutions to all metering needs—from basic electronic energy meters to highly flexible smart metering solutions. This line of Aclara smart meters supports the latest in Advanced Metering Infrastructure (AMI) communications technologies, including the Sensus FlexNet® communication network, to meet the evolving needs of a modern grid.

The I-210+c Aclara smart meter is equipped with an internal SmartPoint® module (DT-20 or DT-105), providing utilities with a meter platform that is able to utilize the unparalleled performance of FlexNet—a real-world tested, smart grid network. The long-range radio network provides the I-210+c meter with a scalable and reliable communications infrastructure enabling smart cities.

The integrated radio module provides point-to-multipoint communications, reducing the number of access points required to capture and transmit data. With a large inventory of licensed spectrum, the FlexNet network has the bandwidth to support multiple applications as well as future data requirements.

Collectively, the secure FlexNet network and the I-210+c’s key features include time of use (ToU), load profile data, power-quality information, an optional remote connect/ disconnect switch and UL 2735 certification for exceptional safety and reliability. I-210+c meters equipped with the DT-105 SmartPoint module feature full meter programming and firmware updates over the air and also support event and voltage sag/swell log reporting.

DT-20

  • Under cover, fully rated 200 amp connect/disconnect switch
  • Daily self reads
  • kWh and optional kVArh and kVAh energy measurements with associated demand values
  • ToU flexibility with four tiers, four seasons, 50 perpetual holidays and critical piece pricing (CPP)
  • Enhanced performance with four channels of ANSI C12.19 load profile data and up to 14 snapshots

DT-105

  • Under cover, fully rated 200 amp connect/disconnect switch
  • Daily self reads
  • kWh and optional kVArh and kVAh energy measurements with associated demand values
  • ToU flexibility with four tiers, four seasons, 50 perpetual holidays and critical piece pricing (CPP)
  • Enhanced performance with four channels of ANSI C12.19 load profile data and up to 15 snapshots
  • Time and date stamped event log
  • Full meter programming and firmware updates over the air
  • Zigbee equipped
  • Voltage sag and swell log

Benefits to you

  • Reads and reports on demand
  • Provides meter tamper detection
  • Supports end-to-end IPv6
  • Communicates two-way via FlexNet network
  • Supports multiple applications over FlexNet network
  • UL 2735 certification for additional safety, durability and protection

Specifications

Form Factors:

  • 1S
  • 2S
  • 3S
  • 4S
  • 12S
  • 25S

Industry Standards Compliance:

  • ANSI C12.1
  • ANSI C12.10
  • ANSI C12.20
  • ANSI C37.90.1
  • FCC Part 15
  • UL 2735 Listed