See All Service Saddles

397 Service Saddle

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Required Field

Ductile Iron saddle with 3" wide Stainless Steel strap.

  • Meets applicable AWWA C800 Standards
  • The wide saddle body provides stability on the pipe
  • The gasket is bonded into the cavity to hold it in place
  • NPT, CC and other threaded outlets available in sizes ¾" thru 2"
  • The wide strap spreads the load over larger area to prevent damage to the pipe when tightening
  • At recommended torque, the saddle will exceed the working pressure of most standard pipes
  • A closed lug on one side, combined with the strap, acts as a hinge for easier installation
  • Provides maximum support of the pipe for better performance in the tapped area — nearly 360º

Smith-Blair Service Saddles comprise the largest line of saddles in the industry certified to NSF Standard 61 and 372 for fast, dependable tapping on all types of pipes. Outstanding features like the Taper Seal gasket, heavy forged bales and a wrap-around design that reinforces and supports the pipe, are combined in our service saddles to provide low initial cost, ease of installation and excellent lasting qualities.

Application: Uniform sealing to provide uniform pipe support, without crushing action.